Designator Footprint               Mid X         Mid Y         Ref X         Ref Y         Pad X         Pad Y TB      Rotation Comment        

J6         HDR1X3                4700mil        600mil       4700mil        500mil       4700mil        500mil  T         90.00 Sensor In      
J5         HDR1X2                4400mil       1000mil       4400mil        950mil       4400mil        950mil  T         90.00 Motor Out      
TL1        TI_LOGO               -500mil       -400mil        475mil       1750mil       -500mil       -400mil  T          0.00 CPG002 DRV8801 EVM
TS16       TEST_POINT_0.042       3000mil        200mil       3000mil        200mil       3000mil        200mil  T        270.00 TS_nFAULT_1    
D2         3.5X2.8X1.9           2500mil    240.945mil       2500mil    240.945mil       2500mil        300mil  T        270.00 3.3V           
D3         3.5X2.8X1.9           2300mil    240.945mil       2300mil    240.945mil       2300mil        300mil  T        270.00 Status         
D1         3.5X2.8X1.9           2800mil    240.945mil       2800mil    240.945mil       2800mil        300mil  T        270.00 VM             
J1         HDR2X7                1800mil       1550mil       1500mil       1500mil       1500mil       1500mil  T          0.00 JTAG           
J3         PWR_CONN2             4700mil       1000mil       4700mil        900mil       4700mil        900mil  T         90.00 Motor Out      
JMP1       HDR1X3                1600mil       1850mil       1500mil       1850mil       1500mil       1850mil  T          0.00 PWR Select     
Y1         CMJ206T               1580mil    733.268mil       1580mil    591.535mil       1530mil        875mil  T         90.00 XTAL           
C1         0805                  1645mil       1725mil       1690mil       1725mil       1690mil       1725mil  T        180.00 Cap            
C2         0805                  3410mil       1195mil       3410mil       1240mil       3410mil       1240mil  T        270.00 Cap1           
C3         0805                  3545mil       1200mil       3545mil       1245mil       3545mil       1245mil  T        270.00 Cap1           
C4         0805                  3755mil       1020mil       3800mil       1020mil       3800mil       1020mil  T        180.00 Cap2           
C5         RB_5.0mm/12.5mm   2601.575mil       1300mil    2503.15mil       1300mil       2700mil       1300mil  T        360.00 Cap Pol1       
C9         RB_.1/.250            1750mil        200mil       1750mil        150mil       1750mil        250mil  T        270.00 Cap Pol1       
C10        0805                  1230mil        400mil       1185mil        400mil       1185mil        400mil  T        360.00 Cap1           
C15        0805                   750mil        555mil        750mil        510mil        750mil        510mil  T         90.00 Cap            
C18        0805                  1070mil        625mil       1115mil        625mil       1115mil        625mil  T        180.00 Cap            
J2         PWR_CONN2             2600mil       1800mil       2700mil       1800mil       2700mil       1800mil  T        180.00 VM             
J4         USB_CONN           486.024mil    650.787mil        500mil        700mil     578.74mil    601.575mil  T        270.00 USB B Conn     
L1         0805                   795mil        775mil        750mil        775mil        750mil        775mil  T        360.00                
R1         0805                  2800mil        555mil       2800mil        510mil       2800mil        510mil  T         90.00 Res1           
R2         RES_NET_8         2460.236mil        750mil       2350mil        925mil       2350mil        925mil  T        360.00 Res Pack3      
R3         0805                  1255mil       1450mil       1300mil       1450mil       1300mil       1450mil  T        180.00 Res1           
R4         0805                  3305mil        780mil       3350mil        780mil       3350mil        780mil  T        180.00 Res2           
R5         2512              3826.732mil        755mil   3943.465mil        755mil   3943.465mil        755mil  T        180.00 Res1           
R11        0805                  1425mil        205mil       1425mil        250mil       1425mil        250mil  T        270.00 Res2           
R12        0805                  1550mil        205mil       1550mil        160mil       1550mil        160mil  T         90.00 Res2           
S1         Pana_PB           1201.575mil       1250mil    1103.15mil       1250mil    1103.15mil       1250mil  T        360.00 RESET          
TP1        TEST_POINT_0.042        200mil       1140mil        200mil       1140mil        200mil       1140mil  T          0.00 5VCC           
TP2        TEST_POINT_0.042        400mil        200mil        400mil        200mil        400mil        200mil  T          0.00 GND            
TS1        TEST_POINT_0.042       3500mil       1800mil       3500mil       1800mil       3500mil       1800mil  T        270.00 FLTVPROPI      
TS5        TEST_POINT_0.042       3700mil       1800mil       3700mil       1800mil       3700mil       1800mil  T        270.00 TS_VCP         
TS6        TEST_POINT_0.042       4100mil       1800mil       4100mil       1800mil       4100mil       1800mil  T        270.00 TS_CP1         
TS7        TEST_POINT_0.042       3900mil       1800mil       3900mil       1800mil       3900mil       1800mil  T        270.00 TS_CP2         
TS8        TEST_POINT_0.042       4300mil       1800mil       4300mil       1800mil       4300mil       1800mil  T        270.00 TS_OUT-        
TS9        TEST_POINT_0.042       4000mil        200mil       4000mil        200mil       4000mil        200mil  T         90.00 TS_OUT+        
TS10       TEST_POINT_0.042       4200mil        200mil       4200mil        200mil       4200mil        200mil  T        180.00 TS_SENSE       
TS11       TEST_POINT_0.042       3400mil        200mil       3400mil        200mil       3400mil        200mil  T        180.00 TS_PHASE       
TS12       TEST_POINT_0.042       3800mil        200mil       3800mil        200mil       3800mil        200mil  T        180.00 TS_ENABLE      
TS13       TEST_POINT_0.042       3600mil        200mil       3600mil        200mil       3600mil        200mil  T        180.00 TS_nSLEEP      
TS14       TEST_POINT_0.042       3100mil       1800mil       3100mil       1800mil       3100mil       1800mil  T        360.00 MODE2          
TS15       TEST_POINT_0.042       3200mil        200mil       3200mil        200mil       3200mil        200mil  T        180.00 TS_MODE1       
TS17       TEST_POINT_0.042       4400mil        200mil       4400mil        200mil       4400mil        200mil  T         90.00 TS_GND         
TS18       TEST_POINT_0.042       2900mil       1800mil       2900mil       1800mil       2900mil       1800mil  T         90.00 TS_VM          
U1         DW028_M               1975mil        800mil       1975mil        800mil   1793.898mil       1125mil  T        360.00 MSP430F1232    
U2         A3950             3534.567mil    900.079mil       3445mil        780mil       3445mil        780mil  T         90.00 DRV8800-1      
U4         TL7726                1150mil        225mil       1025mil        300mil       1025mil        300mil  T        360.00 TPS77701       
U6         FT232RL           1140.748mil    870.079mil   1307.087mil       1000mil   1307.087mil       1000mil  T        270.00 FTD232R        
C21        0805                  3955mil        600mil       3910mil        600mil       3910mil        600mil  T        360.00 Cap2           
C6         0805                  3200mil       1620mil       3200mil       1575mil       3200mil       1575mil  T         90.00 Cap1           
R8         0805                  3200mil       1395mil       3200mil       1350mil       3200mil       1350mil  T         90.00 Res2           
TS2        TEST_POINT_0.042       3300mil       1800mil       3300mil       1800mil       3300mil       1800mil  T        180.00 VPROPI